Schmalz Quick-Change SQC

  • Vacuum clamping system for grinding glass workpieces using CNC machines from the manufacturer Bystronic
  • Used for grinding high-quality building, design and automotive glass
  • Tool-free changeover to reduce set-up times and downtimes as well as simple retrofitting of existing machine tables
  • Fully compatible with original equipment suction cups
  • Working heights of 80 mm and 120 mm
Product Highlights
  • Quick change system consisting of only three parts for short set-up times for new machine layouts
  • Sealing frame made of low-marking material that can be exchanged without tools
  • Quick cleaning during layout changes, as base remains permanently on the machine table
  • Very high holding forces on dry, moist glass
  • Working heights and interference contour suitable for mixed operation with original equipment vacuum blocks
Schmalz Quick-Change SQC
  • Suction cup with sealing frame (1) made of HT1-material leaving few marks
  • Square and round suction areas available (2)
  • Aluminum housing with break joint (3)
  • Mono-Base with hollow bolt for long-term mounting on a machine table (5)
  • Cover (4) for bases that are not equipped with suction cups
  • Three-part quick-change system
  • Hose-free vacuum line
  • Fits machine tables with M12 vacuum feeds
The matching documentation for this product is available in this section.

Documents

Language

Filter by